674 Series - 3.6 x 10mm Axial Leaded/Ceramic Body Fast-Acting Fuse

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

NOT RECOMMENDED FOR NEW DESIGN. PLEASE USE THE 874 Series. CLICK HERE For Technical Specifications.

 

Features:

  • Designed to UL/CSA 248 Standard.
  • Fast-Acting, ceramic body fuse in a compact package.
  • This space saving fuse is ideally suited for lighting, power supply, and adapter applications.

Access specifications, certifications, check availability and order parts below

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0674.100MXE FUSE 3.6X10MM UL CERAMIC FA .100A PT RoHS No PbFree No Yes
0674.100DRT4 FUSE 3.6X10MM UL CERAMIC FA .100A PT TR RoHS No PbFree No Yes
0674.125DRT4 FUSE 3.6X10MM UL CERAMIC FA .125A PT TR RoHS No PbFree No Yes
0674.125MXE FUSE 3.6X10MM UL CERAMIC FA .125A PT RoHS No PbFree No Yes
0674.200MXE FUSE 3.6X10MM UL CERAMIC FA .200A PT RoHS No PbFree No Yes
0674.200DRT4 FUSE 3.6X10MM UL CERAMIC FA .200A PT TR RoHS No PbFree No Yes
0674.250DRT4 FUSE 3.6X10MM UL CERAMIC FA .250A PT TR RoHS No PbFree No Yes
0674.250MXE FUSE 3.6X10MM UL CERAMIC FA .250A PT RoHS No PbFree No Yes
0674.300DRT4 FUSE 3.6X10MM UL CERAMIC FA .300A PT TR RoHS No PbFree No Yes
0674.300MXE FUSE 3.6X10MM UL CERAMIC FA .300A PT RoHS No PbFree No Yes
0674.400DRT4 FUSE 3.6X10MM UL CERAMIC FA .400A PT TR RoHS No PbFree No Yes
0674.400MXE FUSE 3.6X10MM UL CERAMIC FA .400A PT RoHS No PbFree No Yes
0674.500MXE FUSE 3.6X10MM UL CERAMIC FA .500A PT RoHS No PbFree No Yes
0674.500DRT4 FUSE 3.6X10MM UL CERAMIC FA .500A PT TR RoHS No PbFree No Yes
0674.600MXE FUSE 3.6X10MM UL CERAMIC FA .600A PT RoHS No PbFree No Yes
0674.600DRT4 FUSE 3.6X10MM UL CERAMIC FA .600A PT TR RoHS No PbFree No Yes
0674.750MXE FUSE 3.6X10MM UL CERAMIC FA .750A PT RoHS No PbFree No Yes
0674.750DRT4 FUSE 3.6X10MM UL CERAMIC FA .750A PT TR RoHS No PbFree No Yes
0674.800MXE FUSE 3.6X10MM UL CERAMIC FA .800A PT RoHS No PbFree No Yes
0674.800DRT4 FUSE 3.6X10MM UL CERAMIC FA .800A PT TR RoHS No PbFree No Yes
0674001.MXE FUSE 3.6X10MM UL CERAMIC FA 1A PT RoHS No PbFree No Yes
0674001.DRT4 FUSE 3.6X10MM UL CERAMIC FA 1A PT TR RoHS No PbFree No Yes
0674002.MXE FUSE 3.6X10MM UL CERAMIC FA 2A PT RoHS No PbFree No Yes
0674002.DRT4 FUSE 3.6X10MM UL CERAMIC FA 2A PT TR RoHS No PbFree No Yes
0674004.MXE FUSE 3.6X10MM UL CERAMIC FA 4A PT RoHS No PbFree No Yes
0674004.DRT4 FUSE 3.6X10MM UL CERAMIC FA 4A PT TR RoHS No PbFree No Yes
0674005.MXE FUSE 3.6X10MM UL CERAMIC FA 5A PT RoHS No PbFree No Yes
0674005.DRT4 FUSE 3.6X10MM UL CERAMIC FA 5A PT TR RoHS No PbFree No Yes
0674006.DRT4 FUSE 3.6X10MM UL CERAMIC FA 6A PT TR RoHS No PbFree No Yes
0674006.MXE FUSE 3.6X10MM UL CERAMIC FA 6A PT RoHS No PbFree No Yes
0674007.MXE FUSE 3.6X10MM UL CERAMIC FA 7A PT RoHS No PbFree No Yes
0674007.DRT4 FUSE 3.6X10MM UL CERAMIC FA 7A PT TR RoHS No PbFree No Yes
0674008.MXE FUSE 3.6X10MM UL CERAMIC FA 8A PT RoHS No PbFree No Yes
0674008.DRT4 FUSE 3.6X10MM UL CERAMIC FA 8A PT TR RoHS No PbFree No Yes
067401.5MXE FUSE 3.6X10MM UL CERAMIC FA 1.5A PT RoHS No PbFree No Yes
067401.5DRT4 FUSE 3.6X10MM UL CERAMIC FA 1.5A PT TR RoHS No PbFree No Yes
067401.6MXE FUSE 3.6X10MM UL CERAMIC FA 1.6A PT RoHS No PbFree No Yes
067401.6DRT4 FUSE 3.6X10MM UL CERAMIC FA 1.6A PT TR RoHS No PbFree No Yes
067402.5MXE FUSE 3.6X10MM UL CERAMIC FA 2.5A PT RoHS No PbFree No Yes
067402.5DRT4 FUSE 3.6X10MM UL CERAMIC FA 2.5A PT TR RoHS No PbFree No Yes
067404.5MXE FUSE 3.6X10MM UL CERAMIC FA 4.5A PT RoHS No PbFree No Yes
067404.5DRT4 FUSE 3.6X10MM UL CERAMIC FA 4.5A PT T RoHS No PbFree No Yes
067406.3MXE FUSE 3.6X10MM UL CERAMIC FA 6.3A PT RoHS No PbFree No Yes
067406.3DRT4 FUSE 3.6X10MM UL CERAMIC FA 6.3A PT TR RoHS No PbFree No Yes
067406.5MXE FUSE 3.6X10MM UL CERAMIC FA 6.5A PT RoHS No PbFree No Yes
067406.5DRT4 FUSE 3.6X10MM UL CERAMIC FA 6.5A PT TR RoHS No PbFree No Yes
06743.15MXE FUSE 3.6X10MM UL CERAMIC FA 3.15A PT RoHS No PbFree No Yes
06743.15DRT4 FUSE 3.6X10MM UL CERAMIC FA 3.15A PT TR RoHS No PbFree No Yes
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.