2206 Series - Lead-Free and RoHS compliant 2AG Fast-Acting Subminiature Glass Body Fuse

Fuse 2206 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 2AG Fast-Acting Axial Leaded Fuses provide the same performance characteristics as their 3AG counterpart while occupying one-third the space.

Features:

  • In accordance with Underwriter’s Laboratories Standard UL 248-14
  • Fuses are boardwashable in most solvents with thermoplastic sleeve
  • Available in axial lead form and with various lead forming dimensions
  • RoHS compliant and lead–free

Applications:

  • Used as supplimentary protection in appliance or utilization equipment to provide individual protection for components or internal circuits.

Access specifications, certifications, check availability and order parts below

Catalog #VAC (V)Nominal Melting I2T (A2sec)Resistance
(Ω)
BodyMSLOpeningMin Operating TemperatureOperating Temperature Maximum CelsiusPartner ECAD ModelsStockSamplesCompare
2206.7503001.050.152GlassContact LittelfuseFast-Acting (F)-551252206.750CheckOrder
2206001.3002.220.1027GlassContact LittelfuseFast-Acting (F)-551252206001.CheckOrder
2206002.3000.80.0497GlassContact LittelfuseFast-Acting (F)-551252206002.CheckOrder
2206003.3004.620.0317GlassContact LittelfuseFast-Acting (F)-551252206003.CheckOrder
Catalog # Certificates
Sorting icon
2206.750 CSAiconURicon
2206001. CSAiconURicon
2206002. CSAiconURicon
2206003. CSAiconURicon
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
2206.750HXP FUSE 300V FA PT 2AG Pb-FREE .750A RoHS No 02/09/2005 PbFree No No
2206.750MXP FUSE 300V FA PT 2AG Pb-FREE .750A RoHS No 02/09/2005 PbFree No No
2206001.HXP FUSE 300V FA PT 2AG Pb-FREE 1A RoHS No 02/09/2005 PbFree No No
2206001.MXP FUSE 300V FA PT 2AG Pb-FREE 1A RoHS No 02/09/2005 PbFree No No
2206002.HXP FUSE 300V FA PT 2AG Pb-FREE 2A RoHS No 02/09/2005 PbFree No No
2206002.MXP FUSE 300V FA PT 2AG Pb-FREE 2A RoHS No 02/09/2005 PbFree No No
2206003.HXP FUSE 300V FA PT 2AG Pb-FREE 3A RoHS No 02/09/2005 PbFree No No
2206003.MXP FUSE 300V FA PT 2AG Pb-FREE 3A RoHS No 02/09/2005 PbFree No CoC_RoHS10_2206003.MXP No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Fuse 2206 Datasheet

The 2AG Fast-Acting Axial Leaded Fuses provide the same performance characteristics as their 3AG counterpart while occupying one-third the space...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...