37405000000 - 374 Series

Series: 374
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The TR5® 374 Series fuses are Time–Lag 250V rated and designed in accordance to UL 248 –14.

Features:

  • Halogen free, Lead-free and RoHS compliant
  • Reduced PCB space requirements
  • Direct solderable or plug–in versions
  • Internationally approved
  • Low internal resistance
  • Shock safe casing
  • Vibration resistant
  • Available from 0.050A to 10A

Target Applications:

  • Battery Chargers
  • Consumer Electronics
  • Power supplies
  • Industrial Controllers

CSAicon CSA 1422-01 051378

CEicon CE_Doc_374

UKCAicon UK_Doc_374

ULicon UL_JDYX_E67006_101168692

cULicon cUL_JDYX7_E67006_101168692

pdficon Fuse 374 Datasheet

The TR5® 374 Series are time-Lag 250V rated fuses...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

tc-icon 374 Series TC Curve

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
37405000000 FUSE 250V UL TL TR5 LL AMMO .500A RoHS No 12/16/2004 PbFree No 12/16/2004 CoC_RoHS10_37405000000 REACH211_Declaration_37405000000 Yes
02/14/2007
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.