40013150440 - 400 Series

Series: 400
Questions? Contact Littelfuse Support
Fuse 400 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Littelfuse 400 Series is a TE5® Time Lag Fuse with High Breaking Capacity.


Features:

  • Operating temperature: -40°C to 125°C
  • Higher nominal melting I2T
  • Higher interrupt rating
  • Broad current rating 500mA to 6.3A
  • Lead-Free, Halogen-Free, Compliance with RoHS
  • Shock safe casing

Applications:

  • SMPS for NB, printers, adaptors, consumer electronics, industrial controllers, battery chargers
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
40013150440 FUSE 250V IEC TL TE5 SL SPECIAL 3.15A RoHS No 01/01/2009 PbFree No 01/01/2009 CoC_RoHS10_40013150440 REACH205_Declaration_40013150440
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.