0472003. - 472 Series

Series: 472
Questions? Contact Littelfuse Support
Pico 003
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 472 Series PICO® II, 125V rated time-lag fuse is designed for applications that require moderate in-rush withstand and is in a space-saving subminiature package.


Features:

  • Moderate in-rush withstand
  • Small size
  • Wide range of current ratings available (500mA to 5A)
  • RoHS compliant
  • Wide operating temperature range
  • Low temperature de-rating

Property (Mouseover for details) Value
Body Ceramic
Nominal Melting I2T (A2sec) 9.36
Moisture Sensitivity Level MIL-STD-202 Method 106
Nominal Cold Resistance (Ohms) 0.0187
Opening Slo-Blo/Time Lag (T)/Time Delay
VAC (V) 125
VDC (V) 125
Partner ECAD Models 0472003.
Operating Temperature -55° to 125°C

pdficon Fuse 472 Datasheet

The 472 Series PICO® II 125V rated time-Lag fuse is designed for applications that require moderate in-rush withstand and is in a space-saving subminature package...

URicon UR_JDYX2_E10480_101211889

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0472003.MRT1L PICO II TIME LAG FUSE 125V RoHS 3A RoHS No 05/12/2004 PbFree No CoC_RoHS9_0472003.MRT1L REACH181_Declaration_0472003.MRT1L Yes
06/12/2011
Does not Contain IPC_0472003.NRT1L_0472003.MRT1L
0472003.MXL PICO II TIME LAG FUSE 125V RoHS 3A RoHS No 05/12/2004 PbFree No CoC_RoHS9_0472003.MXL Yes
06/12/2011
0472003.MAT1L PICO II TIME LAG FUSE 125V RoHS 3A RoHS No 05/12/2004 PbFree No Yes
06/12/2011
0472003.NRT1L PICO II TIME LAG FUSE 125V RoHS 3A RoHS No 05/12/2004 PbFree No CoC_RoHS9_0472003.NRT1L REACH181_Declaration_0472003.NRT1L Yes
06/12/2011
Does not Contain IPC_0472003.NRT1L
0472003.NAT1L PICO II TIME LAG FUSE 125V RoHS 3A RoHS No 05/12/2004 PbFree No Yes
06/12/2011
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.