0242.125HA - 242 Series

Series: 242
Questions? Contact Littelfuse Support
242
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 242 Series hazardous area barrier network fuse offers a range of fuses designed to enable greater safety operating electronic equipment within potentially explosive environments.


Features:

  • Meets Barrier Network Standards (EN50020) for hazardous applications.
  • High interrupting rating (Meets the 1500A minimum)
  • Available in both axial and surface mount.
Property (Mouseover for details) Value
Opening Fast-Acting (F)
Partner ECAD Models 0242.125HA
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0242.125HAT1 FUSE 250V BARRIER FUSE AMMO .125A RoHS No 08/26/2002 PbFree No No
0242.125UAT1 FUSE 250V BARRIER FUSE PT .125A RoHS No 08/26/2002 PbFree No No
0242.125UR FUSE 250V BARRIER FUSE SMT .125A RoHS No 08/26/2002 PbFree No No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.