02400100 - ATO® Resistor Series

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

  • Operating Temp.: -20°C to +85°C
  • Resistor Value: Optional
  • Power Rating: 1/4 W Max
  • Body Material: Thermoplastic
  • Term. Material: C.R.S. (Ni/Zn Plated)
  • Term. Retention: 25 N
Property (Mouseover for details) Value
Family ATO Type
Indicating No
Public Part Yes
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
02400105Z Resistor - ATO 10k Ohm, 0.25W RoHS No 08/14/2012 PbFree No 08/14/2012 Yes
08/14/2012
02400107P RESISTOR - MINI 121 OHM, 0.50W, PACKARD RoHS No 08/14/2012 PbFree No 08/14/2012 CoC_RoHS9_02400107P REACH201_Declaration_with_Pb_02400107P Yes
08/14/2012
Contains
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.