3298600. - ZCASE SINGLE MEGA Series

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Single ZCASE is a Minimal Footprint Bolt Down Fuse with a wide rating range up to 600A in the same packaging size. The Time Current characteristic is similar to the well known MEGA Design and can used as full wire protection until 250A. Higher ratings mostly used for typically Starter Fuse application as a protector fuse. The fuse design is optimized for a one bolt connection M6 (40A - 250A) or M8 (300A - 600A) and can used directly on a battery post or busbar connection. Littelfuse is offering a complete solution for the necessary stud and different busbar connections including some battery clamps.

Specifications

  • Operating temperature: -40 to 125°C
  • Housing Material: PPA-GF33HS
  • Insulating Tube: Out of ceramic
  • Terminal: Tin plated Copper
  • Voltage Rating: 32V DC
  • Interrupting Rating: 2000A @ 32V VDC
  • Mounting Torque M6: 9.8Nm±1.4Nm
  • Mounting Torque M8: 14Nm±2Nm
Property (Mouseover for details) Value
Mounting Technology Bolt-Down
Interrupting Rating 2000A @32 VDC
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
3298600.ZXSTA Fuse - ZCase Starter 32V 600A 480 pc RoHS No 02/08/2017 PbFree No 02/08/2017 CoC_RoHS10_3298600.ZXSTA REACH197_Declaration_3298600.ZXSTA
Does not Contain
3298600.H Fuse - ZCase Mega 32V 600A 100 pc RoHS No 10/11/2017 PbFree No 10/11/2017 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.