ZCASE SINGLE MEGA Series - ZCASE SINGLE MEGA - Rated 32 V DC

External overview image
Roll Over to Zoom

The Single ZCASE is a Minimal Footprint Bolt Down Fuse with a wide rating range up to 600A in the same packaging size. The Time Current characteristic is similar to the well known MEGA Design and can used as full wire protection until 250A. Higher ratings mostly used for typically Starter Fuse application as a protector fuse. The fuse design is optimized for a one bolt connection M6 (40A - 250A) or M8 (300A - 600A) and can used directly on a battery post or busbar connection. Littelfuse is offering a complete solution for the necessary stud and different busbar connections including some battery clamps.

Specifications

  • Operating temperature: -40 to 125°C
  • Housing Material: PPA-GF33HS
  • Insulating Tube: Out of ceramic
  • Terminal: Tin plated Copper
  • Voltage Rating: 32V DC
  • Interrupting Rating: 2000A @ 32V VDC
  • Mounting Torque M6: 9.8Nm±1.4Nm
  • Mounting Torque M8: 14Nm±2Nm

Access specifications, certifications, check availability and order parts below

Catalog #Mounting TechnologyInterrupting RatingCompare
3298040.Bolt-Down2000A @32 VDC
3298060.ZBolt-Down2000A @32 VDC
3298080.Bolt-Down2000A @32 VDC
3298100.Bolt-Down2000A @32 VDC
3298125.HBolt-Down2000A @32 VDC
3298150.Bolt-Down2000A @32 VDC
3298175.HBolt-Down2000A @32 VDC
3298200.Bolt-Down2000A @32 VDC
3298225.ZBolt-Down2000A @32 VDC
3298250.HBolt-Down2000A @32 VDC
3298300.HBolt-Down2000A @32 VDC
3298350.ZXSTABolt-Down2000A @32 VDC
3298400.Bolt-Down2000A @32 VDC
3298500.ZXSTABolt-Down2000A @32 VDC
3298600.Bolt-Down2000A @32 VDC
3298900.Bolt-Down2000A @32 VDC
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
3298040.Z Fuse - ZCase Mega 32V 40A 480 pc RoHS No 02/14/2019 PbFree No 02/14/2019 REACH_SVHC Declaration_3298040.Z No
02/14/2019
Does not Contain
3298040.H Fuse - ZCase Mega 32V 40A 100 pc RoHS No 02/14/2019 PbFree No 02/14/2019 CoC_RoHS10_3298040.H REACH_SVHC Declaration_3298040.H No
02/14/2019
Does not Contain
3298060.Z Fuse - ZCase Mega 32V 60A 480 pc RoHS No 02/14/2019 PbFree No 02/14/2019 No
02/14/2019
3298060.H Fuse - ZCase Mega 32V 60A 100 pc RoHS No 02/14/2019 PbFree No 02/14/2019 No
02/14/2019
3298080.Z Fuse - ZCase Mega 32V 80A 480 pc RoHS No 02/14/2019 PbFree No 02/14/2019 No
02/14/2019
3298080.H Fuse - ZCase Mega 32V 80A 100 pc RoHS No 02/14/2019 PbFree No 02/14/2019 CoC_RoHS10_3298080.H REACH201_Declaration_3298080.H No
02/14/2019
Does not Contain
3298100.Z Fuse - ZCase Mega 32V 100A 480 pc RoHS No 02/14/2019 PbFree No 02/14/2019 REACH_SVHC Declaration_3298100.Z No
02/14/2019
Does not Contain
3298100.H Fuse - ZCase Mega 32V 100A 100 pc RoHS No 02/14/2019 PbFree No 02/14/2019 No
02/14/2019
3298125.H Fuse - ZCase Mega 32V 125A 100 pc RoHS No 02/14/2019 PbFree No 02/14/2019 No
02/14/2019
3298125.Z Fuse - ZCase Mega 32V 125A 480 pc RoHS No 02/14/2019 PbFree No 02/14/2019 No
02/14/2019
3298150.Z Fuse - ZCase Mega 32V 150A 480 pc RoHS No 02/14/2019 PbFree No 02/14/2019 REACH_SVHC Declaration_3298150.Z No
02/14/2019
Does not Contain
3298150.H Fuse - ZCase Mega 32V 150A 100 pc RoHS No 02/14/2019 PbFree No 02/14/2019 No
02/14/2019
3298175.H Fuse - ZCase Mega 32V 175A 100 pc RoHS No 02/14/2019 PbFree No 02/14/2019 No
02/14/2019
3298175.Z Fuse - ZCase Mega 32V 175A 480 pc RoHS No 02/14/2019 PbFree No 02/14/2019 No
02/14/2019
3298200.H Fuse - ZCase Mega 32V 200A 100 pc RoHS No 02/14/2019 PbFree No 02/14/2019 No
02/14/2019
3298200.Z Fuse - ZCase Mega 32V 200A 480 pc RoHS No 02/14/2019 PbFree No 02/14/2019 REACH_SVHC Declaration_3298200.Z No
02/14/2019
Does not Contain
3298225.Z Fuse - ZCase Mega 32V 225A 480 pc RoHS No 02/14/2019 PbFree No 02/14/2019 No
02/14/2019
3298225.H Fuse - ZCase Mega 32V 225A 100 pc RoHS No 02/14/2019 PbFree No 02/14/2019 No
02/14/2019
3298250.H Fuse - ZCase Mega 32V 250A 100 pc RoHS No 02/14/2019 PbFree No 02/14/2019 No
02/14/2019
3298250.Z Fuse - ZCase Mega 32V 250A 480 pc RoHS No 02/14/2019 PbFree No 02/14/2019 CoC_RoHS10_3298250.Z REACH_SVHC Declaration_3298250.Z No
02/14/2019
Does not Contain
3298300.H Fuse - ZCase Mega 32V 300A 100 pc RoHS No 10/11/2017 PbFree No 10/11/2017 No
3298300.ZXSTA Fuse - ZCase Starter 32V 300A 480 pc RoHS No 01/22/2019 PbFree No 01/22/2019 CoC_RoHS10_3298300.ZXSTA Yes
01/22/2019
3298350.ZXSTA Fuse - ZCase Starter 32V 350A 480 pc RoHS No 01/22/2019 PbFree No 01/22/2019 CoC_RoHS10_3298350.ZXSTA Yes
01/22/2019
3298350.H Fuse - ZCase Mega 32V 350A 100 pc RoHS No 10/11/2017 PbFree No 10/11/2017 No
3298400.ZXSTA Fuse - ZCase Starter 32V 400A 480 pc RoHS No 02/22/2018 PbFree No 02/22/2018 CoC_RoHS10_3298400.ZXSTA REACH181_Declaration_3298400.ZXSTA
Does not Contain
3298400.H Fuse - ZCase Mega 32V 400A 100 pc RoHS No 10/11/2017 PbFree No 10/11/2017 No
3298500.ZXSTA Fuse - ZCase Starter 32V 500A 480 pc RoHS No 01/22/2019 PbFree No 01/22/2019 CoC_RoHS10_3298500.ZXSTA Yes
01/22/2019
3298500.H Fuse - ZCase Mega 32V 500A 100 pc RoHS No 10/11/2017 PbFree No 10/11/2017 No
3298600.ZXSTA Fuse - ZCase Starter 32V 600A 480 pc RoHS No 02/08/2017 PbFree No 02/08/2017 CoC_RoHS10_3298600.ZXSTA REACH197_Declaration_3298600.ZXSTA
Does not Contain
3298600.H Fuse - ZCase Mega 32V 600A 100 pc RoHS No 10/11/2017 PbFree No 10/11/2017 No
3298900.Z Shunt - ZCase Mega 32V 480 pc RoHS No 09/19/2012 PbFree No 09/19/2012 CoC_RoHS10_3298900.Z No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.