0298040.UXP-2M6 - MEGA+ 32V Series

Series: MEGA+ 32V
Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
   
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Bolt-down MEGA+ 32V automotive fuses employ diffusion pill technology to provide predictable time-delayed circuit protection. Like all types of high-current MEGA® fuses, MEGA+ 32V fuses are ideal for protecting batteries, alternators, and heavy gauge wire harnesses that experience large inrushes of current. Use the fuses rated 300 A to 500 A only for short circuit protection.

Features

  • Available with ampere ratings of 40 A to 500 A
  • Interrupting rating of 2 kA at 32 V dc
  • Operate at temperatures ranging from –40 °C to +125 °C
  • Tin-plated copper alloy terminals and PET-GF30FR housings with UL flammability ratings of V-0
  • Net weight 11.6 g ±15 % per fuse
  • M6 (8–14 Nm) and M8 (12–18 Nm; ISO prescribes 12 Nm ±1 Nm; 25 Nm max.) mounting holes
  • Refer to ISO 8820-5
  • RoHS compliant

Benefits

  • High-contrast ampere rating stamps aid identification
  • Available with two, one, or no mounting holes
  • 40 A and 60 A fuses offered in addition to ISO standards

Applications

  • Cars and SUVs
  • Trucks
  • Buses
  • Offroad vehicles
  • Watercraft as approved by Littelfuse
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0298040.UXP-2M6 FUSE - MEGA+ 32V 2-M6 HOLES 40A RoHS No 05/21/2018 PbFree No 05/21/2018 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.