156.5677.5401 - HSB Series

Series: HSB
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This 40 A fuse provides time-delayed protection to wires in diesel vehicles. The high-current automotive fuse produces a typical voltage drop of 40 mV. Its fuse holder is sold separately.

Features

  • Zinc alloy element and connectors
  • Interrupting rating of 1 kA at 32 V dc

Benefits

  • Ring-type lugs ensure secure mounting
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
156.5677.5401 Fuse - Strip HSB 32VDC 40A 100 pc RoHS No 08/02/2012 PbFree No 08/02/2012 CoC_RoHS10_156.5677.5401 REACH209_Declaration_156.5677.5401 Yes
08/02/2012
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.