0498100.M - MIDI® Bolt-Down Series

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This 100 A MIDI® fuse employs diffusion pill technology to offer time-delayed protection to high-current wiring harnesses. The bolt-down automotive fuse boasts a compact design, enabling greater circuit protection in less space.

Features

  • Time-delayed
  • Tin-plated copper terminals

Benefits

  • Blue 100 A stamp aids identification
  • Clear top makes it easy to see when fuse blows
  • Available with one or two mounting holes
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0498100.M Fuse - Midi 32VDC 100A 1000-pc RoHS No 08/01/2012 PbFree No 08/01/2012 CoC_RoHS10_0498100.M REACH219_Declaration_0498100.M No
08/01/2012
Does not Contain
0498100.MXT Fuse - Midi 32VDC w/Clear Housing 100A RoHS No 08/01/2012 PbFree No 08/01/2012 CoC_RoHS10_0498100.MXT No
08/01/2012
0498100.H Fuse - Midi 32VDC 100A, 100 pc RoHS No 08/01/2012 PbFree No 08/01/2012 CoC_RoHS10_0498100.H REACH209_Declaration_0498100.H No
08/01/2012
Does not Contain
0498100.Z MIDI FUSE 100A 32-VDC RoHS No 08/01/2012 PbFree No 08/01/2012 No
08/01/2012
0498100.TXN Fuse - Midi 32VDC 100A 10-pc box RoHS No 08/01/2012 PbFree No 08/01/2012 No
08/01/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.