MIDI® Bolt-Down Series - MIDI® Time Lag 32V Automotive Bolt-Down Fuse

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Space-saving MIDI® fuses protect high-current wiring harnesses. The bolt-down automotive fuses employ diffusion pill technology to provide time-delayed performance. Use MIDI Time Lag 32V fuses with ratings of 150 A to 200 A only for short circuit protection.

Features

  • Available with ampere ratings of 30 A to 200 A
  • Interrupting rating of 2 kA at 32 V dc
  • Tin-plated copper terminals
  • Clear covers with UL 94 flammability ratings of HB on 30 A to 100 A fuses
  • Black housings with UL 94 flammability ratings of V-0
  • 40 A to 100 A fuses comply with UL 248-1 as Special Purpose Fuses (UL file E71611) and Directive 2011/65/EU
  • M5 (4.5 Nm ±1 Nm) and M6 (6 Nm ±1 Nm) mounting holes
  • Certified lead-free and RoHS compliant

Benefits

  • Color-coded ampere labels aid identification
  • Clear covers make it easier to see when fuses blow
  • Available with one or two mounting holes

Applications

  • Cars and SUVs
  • Trucks
  • Buses
  • Offroad vehicles
  • Watercraft as approved by Littelfuse
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0498175.M Fuse - Midi 32VDC 175A 1000-pc RoHS No 08/01/2012 PbFree No 08/01/2012 No
08/01/2012
0498175.MXT Fuse - Midi 32VDC w/Clear Housing 175A RoHS No 08/01/2012 PbFree No 08/01/2012 No
08/01/2012
0498175.MXM6 Fuse - Midi 32VDC w/ M6 Holes 175A RoHS No 08/01/2012 PbFree No 08/01/2012 No
08/01/2012
0498175.MXTM6 Fuse - Midi 32V Clear Hsng M6 Hole 175A RoHS No 08/01/2012 PbFree No 08/01/2012 No
08/01/2012
0498023.M Fuse - Midi 32VDC 23A 1000-pc RoHS No 08/01/2012 PbFree No 08/01/2012 CoC_RoHS10_0498023.M REACH219_Declaration_0498023.M No
08/01/2012
Does not Contain
0498030.H Fuse - Midi 32VDC 30A, 100 pc RoHS No 08/01/2012 PbFree No 08/01/2012 CoC_RoHS10_0498030.H REACH209_Declaration_0498030.H No
08/01/2012
Does not Contain
0498030.MXT Fuse - Midi 32VDC w/Clear Housing 30A RoHS No 08/01/2012 PbFree No 08/01/2012 CoC_RoHS10_0498030.MXT REACH181_Declaration_0498030.MXT No
08/01/2012
Does not Contain
0498030.TXN Fuse - Midi 32VDC 30A 10-pc box RoHS No 08/01/2012 PbFree No 08/01/2012 No
08/01/2012
0498030.M Fuse - Midi 32VDC 30A 1000-pc RoHS No 08/01/2012 PbFree No 08/01/2012 CoC_RoHS10_0498030.M REACH205_Declaration_0498030.M No
08/01/2012
Does not Contain
0498040.M Fuse - Midi 32VDC 40A 1000-pc RoHS No 08/01/2012 PbFree No 08/01/2012 CoC_RoHS10_0498040.M REACH211_Declaration_0498040.M No
08/01/2012
Does not Contain
0498040.TXN Fuse - Midi 32VDC 40A 10-pc box RoHS No 08/01/2012 PbFree No 08/01/2012 REACH_SVHC Declaration_0498040.TXN No
08/01/2012
Does not Contain
0498040.MXT Fuse - Midi 32VDC w/Clear Housing 40A RoHS No 08/01/2012 PbFree No 08/01/2012 No
08/01/2012
0498040.H Fuse - Midi 32VDC 40A, 100 pc RoHS No 08/01/2012 PbFree No 08/01/2012 CoC_RoHS10_0498040.H REACH211_Declaration_0498040.H No
08/01/2012
Does not Contain
0498050.M Fuse - Midi 32VDC 50A 1000-pc RoHS No 08/01/2012 PbFree No 08/01/2012 CoC_RoHS10_0498050.M REACH_SVHC Declaration_0498050.M No
08/01/2012
Does not Contain
0498050.TXN Fuse - Midi 32VDC 50A 10-pc box RoHS No 08/01/2012 PbFree No 08/01/2012 REACh_SVHC Declaration_0498050.TXN No
08/01/2012
Does not Contain
0498050.H Fuse - Midi 32VDC 50A, 100 pc RoHS No 08/01/2012 PbFree No 08/01/2012 CoC_RoHS10_0498050.H REACH174_Declaration_0498050.H No
08/01/2012
Does not Contain
0498050.MXT Fuse - Midi 32VDC w/Clear Housing 50A RoHS No 08/01/2012 PbFree No 08/01/2012 CoC_RoHS10_0498050.MXT REACH181_Declaration_0498050.MXT No
08/01/2012
Does not Contain
0498060.MXT Fuse - Midi 32VDC w/Clear Housing 60A RoHS No 08/01/2012 PbFree No 08/01/2012 CoC_RoHS10_0498060.MXT REACH181_Declaration_0498060.MXT No
08/01/2012
Does not Contain
0496060.Z Fuse - CablePro 60A 304.8mm x 609.6mm RoHS No 08/01/2012 PbFree No 08/01/2012 No
08/01/2012
0498060.TXN Fuse - Midi 32VDC 60A 10-pc box RoHS No 08/01/2012 PbFree No 08/01/2012 No
08/01/2012
0498060.H Fuse - Midi 32VDC 60A, 100 pc RoHS No 08/01/2012 PbFree No 08/01/2012 CoC_RoHS10_0498060.H REACH211_Declaration_0498060.H No
08/01/2012
Does not Contain IPC_0498060.H
0498060.M Fuse - Midi 32VDC 60A 1000-pc RoHS No 08/01/2012 PbFree No 08/01/2012 CoC_RoHS10_0498060.M REACH219_Declaration_0498060.M No
08/01/2012
Does not Contain
0496060.MXTM6 RoHS No 08/01/2012 PbFree No 08/01/2012 REACh_SVHC Declaration_0496060.MXTM6 No
08/01/2012
Does not Contain
0498070.H Fuse - Midi 32VDC 70A, 100 pc RoHS No 08/01/2012 PbFree No 08/01/2012 No
08/01/2012
0498070.TXN Fuse - Midi 32VDC 70A 10-pc box RoHS No 08/01/2012 PbFree No 08/01/2012 No
08/01/2012
0498070.M Fuse - Midi 32VDC 70A 1000-pc RoHS No 08/01/2012 PbFree No 08/01/2012 REACH_SVHC Declaration_0498070.M No
08/01/2012
Does not Contain
0498070.MXT Fuse - Midi 32VDC w/Clear Housing 70A RoHS No 08/01/2012 PbFree No 08/01/2012 No
08/01/2012
0498080.TXN Fuse - Midi 32VDC 80A 10-pc box RoHS No 07/31/2012 PbFree No 07/31/2012 No
07/31/2012
0498080.MXT Fuse - Midi 32VDC w/Clear Housing 80A RoHS No 07/31/2012 PbFree No 07/31/2012 CoC_RoHS10_0498080.MXT REACH181_Declaration_0498080.MXT No
07/31/2012
Does not Contain
0498080.M Fuse - Midi 32VDC 80A 1000-pc RoHS No 07/31/2012 PbFree No 07/31/2012 CoC_RoHS10_0498080.M REACH_SVHC Declaration_0498080.M No
07/31/2012
Does not Contain IPC_0498080.M
0498080.H Fuse - Midi 32VDC 80A, 100 pc RoHS No 07/31/2012 PbFree No 07/31/2012 No
07/31/2012
0498100.M Fuse - Midi 32VDC 100A 1000-pc RoHS No 08/01/2012 PbFree No 08/01/2012 CoC_RoHS10_0498100.M REACH219_Declaration_0498100.M No
08/01/2012
Does not Contain
0498100.MXT Fuse - Midi 32VDC w/Clear Housing 100A RoHS No 08/01/2012 PbFree No 08/01/2012 CoC_RoHS10_0498100.MXT No
08/01/2012
0498100.H Fuse - Midi 32VDC 100A, 100 pc RoHS No 08/01/2012 PbFree No 08/01/2012 CoC_RoHS10_0498100.H REACH209_Declaration_0498100.H No
08/01/2012
Does not Contain
0498100.Z MIDI FUSE 100A 32-VDC RoHS No 08/01/2012 PbFree No 08/01/2012 No
08/01/2012
0498100.TXN Fuse - Midi 32VDC 100A 10-pc box RoHS No 08/01/2012 PbFree No 08/01/2012 No
08/01/2012
0498125.H Fuse - Midi 32VDC 125A, 100 pc RoHS No 08/01/2012 PbFree No 08/01/2012 CoC_RoHS10_0498125.H REACH209_Declaration_0498125.H No
08/01/2012
Does not Contain
0498125.ZXXFD FUSE RoHS No 08/01/2012 PbFree No 08/01/2012 No
08/01/2012
0498125.MXT Fuse - Midi 32VDC w/Clear Housing 125A RoHS No 08/01/2012 PbFree No 08/01/2012 CoC_RoHS10_0498125.MXT REACH181_Declaration_0498125.MXT No
08/01/2012
Does not Contain
0498125.M Fuse - Midi 32VDC 125A 1000-pc RoHS No 08/01/2012 PbFree No 08/01/2012 CoC_RoHS10_0498125.M REACH_SVHC Declaration_0498125.M No
08/01/2012
Does not Contain
0498125.TXN Fuse - Midi 32VDC 125A 10-pc box RoHS No 08/01/2012 PbFree No 08/01/2012 No
08/01/2012
0498150.M Fuse - Midi 32VDC 150A 1000-pc RoHS No 08/01/2012 PbFree No 08/01/2012 CoC_RoHS10_0498150.M REACH211_Declaration_0498150.M No
08/01/2012
Does not Contain IPC_0498150.M
0498150.TXN Fuse - Midi 32VDC 150A 10-pc box RoHS No 08/01/2012 PbFree No 08/01/2012 No
08/01/2012
0498150.MXT Fuse - Midi 32VDC w/Clear Housing 150A RoHS No 08/01/2012 PbFree No 08/01/2012 No
08/01/2012
0498150.MXTM6 Fuse - Midi 32V Clear Hsng M6 Hole 150A RoHS No 08/01/2012 PbFree No 08/01/2012 No
08/01/2012
0498150.H Fuse - Midi 32VDC 150A, 100 pc RoHS No 08/01/2012 PbFree No 08/01/2012 CoC_RoHS10_0498150.H REACH201_Declaration_0498150.H No
08/01/2012
Does not Contain
0498200.MXM6 Fuse - Midi 32VDC w/ M6 Holes 200A RoHS No 08/01/2012 PbFree No 08/01/2012 CoC_RoHS10_0498200.MXM6 REACH191_Declaration_0498200.MXM6 No
08/01/2012
Does not Contain
0498200.MXT Fuse - Midi 32VDC w/Clear Housing 200A RoHS No 08/01/2012 PbFree No 08/01/2012 CoC_RoHS10_0498200.MXT REACH201_Declaration_0498200.MXT No
08/01/2012
Does not Contain
0498200.TXN Fuse - Midi 32VDC 200A 10-pc box RoHS No 08/01/2012 PbFree No 08/01/2012 No
08/01/2012
0498200.M Fuse - Midi 32VDC 200A 1000-pc RoHS No 08/01/2012 PbFree No 08/01/2012 CoC_RoHS10_0498200.M REACH_SVHC Declaration_0498200.M No
08/01/2012
Does not Contain
0498200.H Fuse - Midi 32VDC 200A, 100 pc RoHS No 08/01/2012 PbFree No 08/01/2012 No
08/01/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.