Fuse Strips with Housing 48V Series - Fuse Strips with Housing 48V - Special Purpose Fuses

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

These special purpose EV fuse strips protect wires rated to carry current up to 48 V in battery-powered vehicles. Do not install the high current automotive fuse strips with housings in gasoline- or diesel-fueled vehicles.

Features

  • Time-delayed
  • Available with ratings of 35 A to 500 A
  • Interrupting ratings of up to 3 kA at 48 V dc
  • Zinc alloy 35–80 A fuses
  • Tin-plated copper 100–500 A fuses
  • Operate at up to 125 °C
  • Recognized as UL 248 Special Purpose Fuses in Canada and the United States
  • Certified lead-free and RoHS compliant

Benefits

  • Windows in housings show if elements remain intact
  • 90° lug and straight fork ensure secure mounting

Applications

  • EVs
  • Hybrid vehicles
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
157.5701.5351 Fuse - Strip 60 w/ Housing 48VDC, 35A RoHS No 08/02/2012 PbFree No 08/02/2012 No
08/02/2012
157.5701.5401 Fuse - Strip 60 w/ Housing 48VDC, 40A RoHS No 08/02/2012 PbFree No 08/02/2012 No
08/02/2012
157.5701.5501 Fuse - Strip 60 w/ Housing 48VDC, 50A RoHS No 08/02/2012 PbFree No 08/02/2012 No
08/02/2012
157.5701.5631 Fuse - Strip 60 w/ Housing 48VDC, 63A RoHS No 08/02/2012 PbFree No 08/02/2012 CoC_RoHS10_157.5701.5631 REACH219_Declaration_157.5701.5631 No
08/02/2012
Does not Contain IPC_157.5701.5631
157.5701.5801 Fuse - Strip 60 w/ Housing 48VDC, 80A RoHS No 08/02/2012 PbFree No 08/02/2012 CoC_RoHS10_157.5701.5801 REACH219_Declaration_157.5701.5801 No
08/02/2012
Does not Contain
157.5701.6101 Fuse - Strip 60 w/ Housing 48VDC, 100A RoHS No 08/02/2012 PbFree No 08/02/2012 No
08/02/2012
157.5701.6121 Fuse - Strip 60 w/ Housing 48VDC, 125A RoHS No 08/02/2012 PbFree No 08/02/2012 CoC_RoHS10_157.5701.6121 REACH219_Declaration_157.5701.6121 No
08/02/2012
Does not Contain
157.5701.6131 Fuse - Strip 60 w/ Housing 48VDC, 130A RoHS No 08/02/2012 PbFree No 08/02/2012 No
08/02/2012
157.5701.6141 Fuse - Strip 60 w/ Housing 48VDC, 135A RoHS No 08/02/2012 PbFree No 08/02/2012 No
08/02/2012
157.5701.6151 Fuse - Strip 60 w/ Housing 48VDC, 150A RoHS No 08/02/2012 PbFree No 08/02/2012 CoC_RoHS10_157.5701.6151 REACH_SVHC Declaration_157.5701.6151 No
08/02/2012
Does not Contain
157.5701.6161 Fuse - Strip 60 w/ Housing 48VDC, 160A RoHS No 08/02/2012 PbFree No 08/02/2012 CoC_RoHS10_157.5701.6161 REACH205_Declaration_157.5701.6161 No
08/02/2012
Does not Contain IPC_157.5701.6161
157.5701.6171 Fuse - Strip 60 w/ Housing 48VDC, 175A RoHS No 08/02/2012 PbFree No 08/02/2012 CoC_RoHS10_157.5701.6171 REACH205_Declaration_157.5701.6171 No
08/02/2012
Does not Contain
157.5701.6201 Fuse - Strip 60 w/ Housing 48VDC, 200A RoHS No 08/02/2012 PbFree No 08/02/2012 CoC_RoHS10_157.5701.6201 REACH205_Declaration_157.5701.6201 No
08/02/2012
Does not Contain
157.5701.6231 Fuse - Strip 60 w/ Housing 48VDC, 225A RoHS No 08/02/2012 PbFree No 08/02/2012 CoC_RoHS10_157.5701.6231 REACH205_Declaration_157.5701.6231 No
08/02/2012
Does not Contain
157.5701.6251 Fuse - Strip 60 w/ Housing 48VDC, 250A RoHS No 08/02/2012 PbFree No 08/02/2012 CoC_RoHS10_157.5701.6251 REACH205_Declaration_157.5701.6251 No
08/02/2012
Does not Contain
157.5701.6271 Fuse - Strip 60 w/ Housing 48VDC, 275A RoHS No 08/02/2012 PbFree No 08/02/2012 No
08/02/2012
157.5701.6301 Fuse - Strip 60 w/ Housing 48VDC, 300A RoHS No 08/02/2012 PbFree No 08/02/2012 CoC_RoHS10_157.5701.6301 REACH205_Declaration_157.5701.6301 No
08/02/2012
Does not Contain
157.5701.6331 Fuse - Strip 60 w/ Housing 48VDC, 325A RoHS No 08/02/2012 PbFree No 08/02/2012 No
08/02/2012
157.5701.6351 Fuse - Strip 60 w/ Housing 48VDC, 355A RoHS No 08/02/2012 PbFree No 08/02/2012 CoC_RoHS10_157.5701.6351 REACH219_Declaration_157.5701.6351 No
08/02/2012
Does not Contain
157.5701.6401 Fuse - Strip 60 w/ Housing 48VDC, 400A RoHS No 08/02/2012 PbFree No 08/02/2012 No
08/02/2012
157.5701.6421 Fuse - Strip 60 w/ Housing 48VDC, 425A RoHS No 08/02/2012 PbFree No 08/02/2012 CoC_RoHS10_157.5701.6421 REACH205_Declaration_157.5701.6421 No
08/02/2012
Does not Contain
157.5701.6501 Fuse - Strip 60 w/ Housing 48VDC, 500A RoHS No 08/02/2012 PbFree No 08/02/2012 No
08/02/2012
157.5917.5351 Fuse -Strip 60 9MM w/Housing 48VDC, 35A RoHS No 08/02/2012 PbFree No 08/02/2012 No
08/02/2012
157.5917.5501 Fuse -Strip 60 9MM w/Housing 48VDC, 50A RoHS No 08/02/2012 PbFree No 08/02/2012 No
08/02/2012
157.5917.5631 Fuse -Strip 60 9MM w/Housing 48VDC, 63A RoHS No 08/02/2012 PbFree No 08/02/2012 No
08/02/2012
157.5917.5801 Fuse -Strip 60 9MM w/Housing 48VDC, 80A RoHS No 08/02/2012 PbFree No 08/02/2012 No
08/02/2012
157.5917.6101 Fuse -Strip 60 9MM w/Housing 48VDC, 100A RoHS No 08/02/2012 PbFree No 08/02/2012 CoC_RoHS10_157.5917.6101 REACH_SVHC Declaration_157.5917.6101 No
08/02/2012
Does not Contain
157.5917.6121 Fuse -Strip 60 9MM w/Housing 48VDC, 125A RoHS No 08/02/2012 PbFree No 08/02/2012 No
08/02/2012
157.5917.6151 Fuse -Strip 60 9MM w/Housing 48VDC, 150A RoHS No 08/02/2012 PbFree No 08/02/2012 No
08/02/2012
157.5917.6161 Fuse -Strip 60 9MM w/Housing 48VDC, 160A RoHS No 08/02/2012 PbFree No 08/02/2012 CoC_RoHS10_157.5917.6161 REACH205_Declaration_157.5917.6161 No
08/02/2012
Does not Contain
157.5917.6171 Fuse -Strip 60 9MM w/Housing 48VDC, 175A RoHS No 08/02/2012 PbFree No 08/02/2012 No
08/02/2012
157.5917.6201 Fuse -Strip 60 9MM w/Housing 48VDC, 200A RoHS No 08/02/2012 PbFree No 08/02/2012 No
08/02/2012
IPC_157.5917.6201
157.5917.6231 Fuse -Strip 60 9MM w/Housing 48VDC, 225A RoHS No 08/02/2012 PbFree No 08/02/2012 No
08/02/2012
157.5917.6251 Fuse -Strip 60 9MM w/Housing 48VDC, 250A RoHS No 08/02/2012 PbFree No 08/02/2012 No
08/02/2012
157.5917.6281 Fuse -Strip 60 9MM w/Housing 48VDC, 275A RoHS No 08/02/2012 PbFree No 08/02/2012 No
08/02/2012
157.5917.6331 Fuse -Strip 60 9MM w/Housing 48VDC, 325A RoHS No 08/02/2012 PbFree No 08/02/2012 No
08/02/2012
157.5917.6351 Fuse -Strip 60 9MM w/Housing 48VDC, 355A RoHS No 08/02/2012 PbFree No 08/02/2012 CoC_RoHS10_157.5917.6351 REACH205_Declaration_157.5917.6351 No
08/02/2012
Does not Contain
157.5917.6421 Fuse -Strip 60 9MM w/Housing 48VDC, 425A RoHS No 08/02/2012 PbFree No 08/02/2012 CoC_RoHS10_157.5917.6421 REACH205_Declaration_157.5917.6421 No
08/02/2012
Does not Contain
157.5917.6501 Fuse -Strip 60 9MM w/Housing 48VDC, 500A RoHS No 08/02/2012 PbFree No 08/02/2012 CoC_RoHS10_157.5917.6501 REACH219_Declaration_157.5917.6501 No
08/02/2012
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.