background-waves

157.5701.6301

Product Status| Activei

157.5701.6301

Fuse - Strip 60 w/ Housing 48VDC, 300A | Series: 157.5701
info

This 300 A special purpose EV fuse strip comes with its housing. The fuse protects wires rated for 48 V in battery-powered vehicles.

PropertyValue
Current Rating (A)
300
Voltage Rating (V)
48
Typ. Voltage Drop (mV)
125
Interrupting Rating
Up to 3000 A
Mounting Technology
Bolt-Down
Max. Recommended Environmental Temperature (°C)
125
UL94 Flammability Rate
248
UL Recognized
Yes
  • Tin-plated zinc alloy
  • 11 mm lug aperture
  • Interrupting rating of 1.8 kA at 48 V dc
  • Recognized as a UL 248 Special Purpose Fuse
  • Window in housing shows if element is intact
  • 90° lug and straight fork ensure secure mounting

157.5701.6301 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
157.5701.6301Fuse - Strip 60 w/ Housing 48VDC, 300ARoHS8/2/2012Pb-Free8/2/2012Pdf IconCoC_RoHS10_157.5701.6301Pdf IconREACH205_Declaration_157.5701.6301Does Not ContainNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.