294C Series Series - Auto Link PAL 294C Series Fuse

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Many Japanese automakers use 294C Series Auto Link PAL fuses as original equipment for protecting alternators and starters. These bolt-down fuses also have blade terminals to offer more than one mounting option. During tests, each of the 294C Series PAL fuses met its performance requirements when receiving 50 % of its ampere rating for 10 000 cycles when current flowed for 5 minutes and was shut off for 10 minutes. The tests were conducted while the temperature of the bolt-down cartridge fuse was 24 °C.

Features

  • Available with ratings ampere of 20 A to 120 A
  • Operate at up to 125 ℃
  • Copper blade terminals with lugs
  • Comply with JASO 0612
  • RoHS compliant

Benefits

  • Color coding indicates ampere ratings
  • Transparent covers make it easier to see when fuses blow
  • Can plug into fuse boxes, be bolted in place, or both

Applications

  • Cars made in Japan and the United States

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (A)Voltage Rating (V)Max. Recommended Environmental Temperature (°C)StockSamplesCompare
0294020.MXJ-C
0294050.MXJ-C5032125CheckOrder
0294060.MXJ-C6032125CheckOrder
0294080.MXJ-C8032125CheckOrder
0294100.MXJ-C10032125CheckOrder
0294120.MXJ-C12032125CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0294050.MXJ-C Fuse - PAL 294 ATK closed hole 32V 50A RoHS No 01/05/2012 PbFree No 01/05/2012 No
0294060.MXJ-C Fuse - PAL 294 ATK closed hole 32V 60A RoHS No 01/05/2012 PbFree No 01/05/2012 No
0294080.MXJ-C Fuse - PAL 294 ATK closed hole 32V 80A RoHS No 01/05/2012 PbFree No 01/05/2012 No
0294100.MXJ-C Fuse - PAL 294 ATK closed hole 32V 100A RoHS No 01/05/2012 PbFree No 01/05/2012 No
0294120.MXJ-C Fuse - PAL 294 ATK closed hole 32V 120A RoHS No 01/05/2012 PbFree No 01/05/2012 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.