background-waves

0294120.MXJ-C

Product Status| Activei

0294120.MXJ-C

Fuse - PAL 294 ATK closed hole 32V 120A | Series: 294C
info

This 120 A 294C Series Auto Link PAL typically protects alternators and starters in Japanese automobiles. The fuse is rated at 32 V dc, and its blade terminals have lugs for mounting bolts.

PropertyValue
Max. Recommended Environmental Temperature (°C)
125
Voltage Rating (V)
32
Current Rating (A)
120
Mounting Technology
Plug-In
  • White housing indicates 120 A rating
  • Copper blade terminals with lugs
  • Complies with JASO 0612
  • Transparent cover makes it easier to see when fuse blows
  • Can plug into a fuse box, be bolted in place, or both

0294120.MXJ-C Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0294120.MXJ-CFuse - PAL 294 ATK closed hole 32V 120ARoHS1/5/2012Pb-Free1/5/2012No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.