0891015.NXS - LP MINI Series

Series: LP MINI
Questions? Contact Littelfuse Support
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This 15 A Low Profile MINI® 58V blade fuses performs as reliably as a taller MINI fuse.

Features

  • Fast-acting
  • Blue housing indicates 15 A rating
  • Silver-plated zinc terminals
  • Net weight 0.4 g ±15 %
  • Complies with ISO 8820-9
  • UL Recognized as UL 248 Special Purpose Fuse
  • Benefits

    • See-through housing makes it easier to see when fuse blows
    • High-contrast 15 A stamp aids identification
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0891015.NXS Fuse - LP Mini 58VDC 10.0mm Blade Ag 15A RoHS No 07/10/2012 PbFree No 07/10/2012 CoC_RoHS10_0891015.NXS REACH219_Declaration_0891015.NXS No
07/30/2012
Does not Contain
0891015.U Fuse - LP Mini 58VDC Ag 15A 500-pc RoHS No 07/10/2012 PbFree No 07/10/2012 CoC_RoHS10_0891015.U REACH191_Declaration_0891015.U No
07/30/2012
Does not Contain IPC_0891015.U
0891015.NXT FUSE - LP MINI 58V TIN 15A RoHS No 07/10/2012 PbFree No 07/10/2012 No
07/30/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.