0299030.ZXMX - MAXI 32V Series

Series: MAXI 32V
Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This 30 A MAXITM Slo-Blo® fuse employs diffusion pill technology to provide predictable time-delayed performance. The automotive blade fuse also ensures low heat dissipation.

Features

  • Time-delayed
  • Green housing indicates 30 A rating
  • Net weight 5.7 g ±5 %
  • Complies with SAE J1888, SAE 2576, and ISO 8820-3:2002(E)
  • UL Recognized

Benefits

  • See-through housing makes it easy to see when fuse blows
  • High-contrast “30” stamp aids identification
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0299030.L Fuse - Maxi 32V 30A 50 pc RoHS No 07/31/2012 PbFree No 07/31/2012 CoC_RoHS10_0299030.L REACH209_Declaration_0299030.L No
07/31/2012
Does not Contain
0299030.XBP MAXIFUSE-MAXI 30 A BLISTERPACK RoHS No 07/31/2012 PbFree No 07/31/2012 No
07/31/2012
0299030.M MAXIFUSE 32V 30A RoHS No 12/01/1986 PbFree No 12/01/1986 No
0299030.TXN Fuse - Maxi 32V 30A 10 pc box RoHS No 07/31/2012 PbFree No 07/31/2012 CoC_RoHS10_0299030.TXN REACH209_Declaration_0299030.TXN No
07/31/2012
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.