0287040.L - ATOF 32V 287 Series Series

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This 40 A ATOF® 32V automotive blade fuses replaced an obsolete ATO Series 257 fuse with the same ampere rating. Automakers around the world consider ATOF fuses standard equipment for protecting low-voltage circuits.

Features

  • Fast-acting
  • Orange housing indicates 40 A rating
  • Tin-plated terminals
  • Net weight 1.4 g ±5 %

Benefits

  • High-contrast ampere stamp aids identification
  • See-through housing makes it easier to see when fuse blows
  • Checkpoints on top permit measuring resistance without removing fuse
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0287040.L Fuse - ATOF 32VDC Nylon 40A 50 pc RoHS No 06/07/2002 PbFree No 06/07/2002 No
07/29/2012
0287040.H Fuse - ATOF 32VDC Nylon 40A 100 pc RoHS No 06/07/2002 PbFree No 06/07/2002 CoC_RoHS10_0287040.H REACH211_Declaration_0287040.H No
07/29/2012
Does not Contain IPC_0287040.H
0287040.U Fuse - ATOF 32VDC Nylon 40A 500 pc RoHS No 06/07/2002 PbFree No 06/07/2002 CoC_RoHS10_0287040.U REACH209_Declaration_0287040.U No
07/29/2012
Does not Contain
0287040.PXCN Fuse - ATO 32V Nylon / Tin 40A RoHS No 06/07/2002 PbFree No 06/07/2002 CoC_RoHS10_0287040.PXCN REACH_SVHC Declaration_0287040.PXCN No
07/29/2012
Does not Contain IPC_0287040.PXCN
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.