257020_ - 257 Series ATO Series

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Developed by Littelfuse for the automotive industry, the ATOF® fuse has become the original equipment circuit protection standard for foreign and domestic automobiles and trucks. Readily identifiable and easily replaced, this fuse can be specified for a variety of low voltage electronic applications.

Replaced by 287 Series.

Property (Mouseover for details) Value
VDC (V) 32
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0257020.PXPV Fuse - ATO 32VDC w/Vision 20A RoHS No 06/07/2002 PbFree No 06/07/2002 CoC_RoHS10_0257020.PXPV REACH211_Declaration_0257020.PXPV No
Does not Contain IPC_0257020.PXPV
0257020.L Fuse - ATO 32V 20A 50 pc RoHS No 06/07/2002 PbFree No 06/07/2002 No
07/30/2012
0257020.LXN FUSE AUTO TYPE ATO-F20A 32V PACKED 50 RoHS No 06/07/2002 PbFree No 06/07/2002 No
0257020.U Fuse - ATO 32VDC 20A 500 pc RoHS No 06/07/2002 PbFree No 06/07/2002 No
07/30/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.