LFT600302P - LFT Series

Series: LFT
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The new Littelfuse Class T fuse blocks offer many advantages over previous generations that are noted in the features and benefits section. Of particular value is the space savings these new blocks provide.

Features/Benefits:

  • Compact design means increased space savings
  • DIN Rail releasable for all 30 A-60 A fuse blocks
  • Only one hand is required to release from DIN Rail (lock open lock closed)
  • Molded phenolic base
  • Steel reinforcing springs supplied as standard in order to provide low resistance connection and long-range reliability
  • Larger blocks employ integral heat sink for maximum heat dissipation
  • Universal mounting holes make for easy replacement
Property (Mouseover for details) Value
Fuse Category General Purpose
Fuse Type Class T
Indicating No
Max Amps 30
Mount Method Bolt-In DIN Rail
UL Class T
VAC (V) 600
VDC (V) 600
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
LFT600302P 600V Class T Block 30A 2 Pole P Plate RoHS No 07/10/2012 PbFree No 07/10/2012 No
07/10/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.