342838 - 342 Series

Series: 342
Questions? Contact Littelfuse Support
Fuse Holder 342 Image
Roll Over to Zoom
   
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Panel Mount Enclosed Fuse holders for 3AG/AB Fuses
Property (Mouseover for details) Value
Ampere Rating (A) 20
Fuse Type Cylindrical
Indicating No
VAC (V) 250
VDC (V) 250
Voltage Rating (Max) 250
Mount Method Panel Mount
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
03420038HX010 ACS 3AG FUSEHLDR BODY ASSY RoHS No 08/11/1976 PbFree No 08/11/1976 No
07/16/2012
03420838HX010 ACS 3AG FUSEHLDR BODY ASSY RoHS No 08/11/1976 PbFree No 08/11/1976 No
07/16/2012
03420838HXP ACS 3AG FUSEHLDR RoHS No 08/11/1976 PbFree No 08/11/1976 No
03420838H ACS 3AG FUSEHLDR RoHS No 08/11/1976 PbFree No 08/11/1976 CoC_RoHS10_03420838H REACH_SVHC Declaration_03420838H No
Does not Contain
03420038HXL ACS 3AG FUSEHLDR RoHS No 08/11/1976 PbFree No 08/11/1976 CoC_RoHS10_03420038HXL REACH_SVHC Declaration_03420038HXL No
Does not Contain
03420838X ACS 3AG FUSEHLDR RoHS No 08/11/1976 PbFree No 08/11/1976 CoC_RoHS10_03420838X REACH211_Declaration_03420838X No
Does not Contain
03420838HXL ACS 3AG FUSEHLDR RoHS No 08/11/1976 PbFree No 08/11/1976 CoC_RoHS10_03420838HXL REACH211_Declaration_03420838HXL Yes
08/11/1976
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.