281001 - 281_CM Series

Series: 281_CM
Questions? Contact Littelfuse Support
Fuse Holder 281_CM Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Panel mount fuse holder
Property (Mouseover for details) Value
Ampere Rating (A) 5
Fuse Type MICRO
Indicating No
VAC (V) 125
VDC (V) 125
Current Rating (Max) 5
Voltage Rating (Max) 125
Mount Method Panel Mount

pdficon Traditional 3AG Data Sheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
02810001H ACS MICRO FUSE FUSEHLDR RoHS No 06/29/1991 PbFree No 06/29/1991 CoC_RoHS10_02810001H REACH211_Declaration_02810001H
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.