245002 - 245 Series

Series: 245
Questions? Contact Littelfuse Support
Fuse Holder 245 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Compatible fuse sizes with this series: 225 Series, 229 Series, 2200029 Series
Property (Mouseover for details) Value
Ampere Rating (A) 10
Fuse Type Cylindrical
Indicating No
VAC (V) 300
VDC (V) 300
Current Rating (Max) 10
Voltage Rating (Max) 300
Mount Method Panel Mount
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
02450002XXN ACS 2AG SHCKSFE FUSEHLDR RoHS No 12/15/1997 PbFree No 12/15/1997 No
02450002HX010 ACS 2AG SHCKSFE QC BODY ASSY RoHS No 12/15/1997 PbFree No 12/15/1997 No
02450002XXL ACS 2AG SHCKSFE FUSEHLDR RoHS No 12/15/1997 PbFree No 12/15/1997 No
02450002H ACS 2AG SHCKSFE FUSEHLDR RoHS No 12/15/1997 PbFree No 12/15/1997 No
02450002XXLN ACS 2AG SHCKSFE FUSEHLDR RoHS No 12/15/1997 PbFree No 12/15/1997 No
02450002X ACS 2AG SHCKSFE FUSEHLDR RoHS No 12/15/1997 PbFree No 12/15/1997 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.