05200101Z - 520 Series

Series: 520
Questions? Contact Littelfuse Support
05200003Z 005
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The metric Omni-Blok® fuse block, for 5×20mm size fuses, is a low profile design that is available with a choice of solder type terminals, NEMA style QC terminals, or PC board mountable terminals. Each of these designs has tin plated brass terminals. A unique design feature provides self-alignment of the clips to the fuse caps. This feature, plus a one-piece clip/terminal design, assures low contact resistance. An anti-one-piece clip/terminal design, assures low contact resistance. An anti rotation feature is also available on the solder and QC terminal designs.

Property (Mouseover for details) Value
Mounting Method Molded Base
Dimensions 0.681102362204724 H x 1.03 W in. (17.3 mm)
Weight (lbs/g) 24.5 G
Mount Method PCB Mount
Check Stock Yes
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
05200101Z ACS OMNI-BLOK 5X20MM PCB MT RoHS No 01/01/2004 PbFree No 01/01/2004 CoC_RoHS10_05200101Z REACH_SVHC Declaration_05200101Z Yes
01/01/2004
Does not Contain IPC_05200101Z
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.