LFPSJ301 - LFPSJ Series - POWR-SAFE Dead Front Fuse Holder Series

External overview image
Roll Over to Zoom
       
       
       
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

LFPSJ301 is a non-indicating Class J dead front fuse holder with a maximum ampere rating of 30.

Property (Mouseover for details) Value
Fuse Category General Purpose
Fuse Type Class J
Indicating No
Max Amps 30
Mount Method DIN Rail
UL Class J
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
LFPSJ301.Z 600V CLASS J DEAD FRONT HOLDER 30A 1P RoHS No 07/10/2012 PbFree No 07/10/2012 CoC_RoHS10_LFPSJ301.Z REACH211_Declaration_LFPSJ301.Z No
07/10/2012
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.