279.6850.0402 - MAXI® 152 Series

External overview image
Roll Over to Zoom
       
       
 
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The MAXI® 152 Series 32V In-Line Splashproof Blade Fuse Holder provides a simple way to install and protect a MAXI® blade-style fuse in a harsh automotive environment. The fuse holder cover and cable seals help to create a water-resistant fuse holder that protects the installed fuse (sold separately) against splashes and debris.

This MAXI® 152 Series water-resistant fuse holder (279.6850.0402) is rated for up to 80A MAXI® fuses and comes with cable seals for 4 mm² wire.

Features and Benefits

  • Compatible with MAXI® blade fuses up to 80A (sold separately)
  • 60A continuous current rating
  • IP54 rating for protection against splashes and debris
  • Fuse holder body with a UL 94 V-0 flammability rating
  • Cable seals accommodate 4 mm² wire
Property (Mouseover for details) Value
Mounting Method In-Line Fuse Holder
Fuse Type Maxi
Current Rating (Max) 80
Voltage Rating (Max) 32
Ingress Protection IP54
Ignition protection V-0
To request product environmental information, please complete the Product Environmental Information Request Form.