0FHJ3003U - JCASE-FHJP Series

Series: JCASE - FHJP Series
Obsolete: 2018 -01-15 Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Used with LP JCASE® fuses up to 40A . Holder will use 12 AWG / 3 mm2 wire. Fuse not included.

Property (Mouseover for details) Value
Ampere Rating (A) 40
Fuse Type LP JCASE (0895)
Current Rating (Max) 40
Voltage Rating (Max) 58
Mount Method In-Line

pdficon 0fhj3003u 2D Prints

0fhj3003u 2D Prints

pdficon HLJC Series datasheet

HLJC Series datasheet

pdficon 2D Print Guide

2D Print Guide

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0FHJ3003U Holder - JCase w/ Soldering Tabs 30 deg RoHS No 07/30/2012 PbFree No 07/30/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.