FHAC0001ZXJA - ATO® FHAC Series

External overview image
Roll Over to Zoom
       
     
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Quickly add circuit protection for accessory lighting, panel displays, and electronics using the Littelfuse ATO® FHAC Series 32V Standard-Duty Waterproof In-Line Fuse Holder. This blade fuse holder features a built-in protective cover to provide an IP67-rated waterproof and dust-tight enclosure. This standard-duty configuration (FHAC0001ZXJA) is compatible with ATO® blade fuses from 1A to 20A (sold separately). Its 3.516" (89.3 mm) red 16 AWG GXL wire leads with 0.25" (6.35 mm) end strips make in-line installation simple.

Features and Benefits

  • Accepts ATO® blade fuses (sold separately) from 1A to 20A
  • 3.516" (89.3 mm) wire leads with 0.25" (6.35 mm) end strips
  • 16 AWG GXL wire with red insulation

Applications

  • Accessory Lighting
  • Panel Displays/Electronics
Property (Mouseover for details) Value
Mounting Method In-Line Fuse Holder
Fuse Type ATO
Current Rating (Max) 20
Wire size 16
Ingress Protection IP67
To request product environmental information, please complete the Product Environmental Information Request Form.