background-waves

Series: ATO - FHAC

32V Waterproof In-Line Fuse Holder
Product Status| Activei
info

Quickly add circuit protection for accessory lighting, panel displays, air conditioners, and blower motors using the ATO® FHAC Series 32V Waterproof In-Line Fuse Holder. This blade fuse holder features a built-in protective cover to provide an IP67-rated waterproof and dust-tight enclosure. The standard configurations are compatible with ATO® blade fuses from 1A to 20A, while the heavy-duty configurations accept ATO® blade fuses up to 25A or 30A, depending on the model.

  • Accepts ATO® blade fuses (sold separately unless indicated) from 1A to 20A (standard-duty) or up to 25A or 30A (heavy-duty), depending on the model
  • Built-in cover protects the installed fuse from dust and water to IP67 standards
  • Heat-resistant thermoplastic fuse holder body with a UL 94 V-0 flammability rating
  • Wire leads come in various sizes and colors for simple in-line installation
  • Tin-plated copper alloy contacts for corrosion resistance

ATO - FHAC Parts

FiltersFilters

ATO - FHAC Applications

Highlights Section

  • Accessory Lighting (Standard-Duty)
  • Panel Displays/Electronics (Standard-Duty)
  • Air Conditioners / Blower Motors (Heavy-Duty)

Series: ATO - FHAC Resources