01500260LXN - ATO® FHA Series

External overview image
Roll Over to Zoom
       
     
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The ATO® FHA Series 32V Heavy-Duty In-Line Blade Fuse Holder is ideal for air conditioner and blower motor circuit protection. The heat-resistant body accepts ATO® blade fuses up 30 amps (sold separately), while orange 12 AWG GXL wire leads allow simple in-line installation.

Features and Benefits

  • Compatible with ATO® blade fuses up to 30 amps (sold separately)
  • Heat-resistant body with UL 94 V-0 flammability rating
  • Orange 12 AWG GXL wire leads enable simple in-line installation
Property (Mouseover for details) Value
Mounting Method In-Line Fuse Holder
Fuse Type ATO
Current Rating (Max) 30
Current Rating (Continuous) in Amps 22
Wire size 12
Input Terminals Blade
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
01500260LXN FUSEHOLDER ATO IN-LINE-FHA 2 PACKED 50 RoHS No 01/01/1998 PbFree No 01/01/1998 CoC_RoHS10_01500260LXN REACH219_Declaration_01500260LXN No
08/03/2012
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.