868-900-010RM - ATO - 868 Series Series

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The ATO® FKH Series 32V Stackable Panel-Mount Blade Fuse Holder Housing is a component part of the ATO® FKH Series blade fuse holder, which helps you easily install up to a 20-amp ATO® or FKS blade-style fuse (sold separately). The stackable housing lets you create a fuse block to accommodate multiple automotive fuses.

Features and Benefits

  • Compatible with ATO® or FKS blade-style fuses (sold separately) up to 20 amps
  • Panel-mount housing
  • Stackable design lets you build a fuse block for multiple fuses
Property (Mouseover for details) Value
Fuse Type ATO
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
868-900-010RM FUSEHOLDER -BLOCK FOR FPA HOLDER 868900. RoHS No 08/03/2012 PbFree No 08/03/2012 Yes
08/03/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.