ABS 24V Sockets Series - ABS 24V Sockets

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The ABS system conforming to ISO/DIN 7638 is required on all vehicles weighing over 3.5 tons. These connectors are used for the electrical connection of the ABS braking system between a truck tractor and a trailer or semitrailer in the commercial vehicles sector, both for 24V and 12V electrical systems.

The connectors are available in a 5-pole version for the ABS braking system. The sockets are provided with an expulsion system of the plug in case it is not plugged in correctly.

  • Standards: Conforms to, ISO 7638-1 standards
  • Conforms to ADR/GGVS norm requirements for vehicles transporting hazardous goods
  • Version of crimp contacts with a special tool
  • Version of screw contacts (suitable for the spare parts market)
  • Mechanical resistance and water tightness guarantee an efficient and reliable electrical connection

Access specifications, certifications, check availability and order parts below

Catalog #Voltage Rating MaxHousingCircuitryInput TerminalsOutput TerminalsStockSamplesCompare
0058360024Plastic5Nickel-Plated Brass Screw15.5 mmCheckOrder
0058380024Plastic5Nickel-Plated Brass Screw15.5 mmCheckOrder
0058550024Plastic52x6+3x1.5 mmq Nickel-Plated Crimped Brass15.5 mmCheckOrder
0058560024PlasticCheckOrder
0058580024Plastic52x6+3x1.5 mmq Nickel-Plated Crimped Brass15.5 mmCheckOrder
0058587024Plastic52x4+3x1.5 mmq Nickel-Plated Crimped Brass7-12 mmCheckOrder
0058680024Plastic52x6+3x1.5 mmq Nickel-Plated Crimped Brass15.5 mmCheckOrder
0058687024Plastic52x4+3x1.5 mmq Nickel-Plated Crimped Brass7-12 mmCheckOrder
00583670
Obsolete: 2020 -01-17
24Plastic5Nickel-Plated Brass Screw7-12 mmCheck
00583700
Obsolete: 2020 -01-17
24Plastic5Nickel-Plated Brass Screw15.5 mmCheck
00583770
Obsolete: 2020 -01-17
24Plastic5Nickel-Plated Brass Screw7-12 mmCheck
00583870
Obsolete: 2020 -01-17
24Plastic5Nickel-Plated Brass Screw7-12 mmCheck
00585570
Obsolete: 2020 -01-17
24Plastic52x4+3x1.5 mmq Nickel-Plated Crimped Brass7-12 mmCheck
To request product environmental information, please complete the Product Environmental Information Request Form.

pdficon ABS EBS Sockets and Plugs Datasheet

ABS EBS Sockets and Plugs Datasheet

pdficon Connectors ABS Socket D582 Info Sheet

Connectors ABS Socket D582 Info Sheet

pdficon 2D Print Guide

2D Print Guide


  • Showing 6 items