7 and 15-Pole 24V Adapters Series - 7-Pole & 15-Pole Adapters

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Several types of adapters are available to connect the older style 7-pole (ISO 1185) and (ISO 3731) systems to the newer style 15-pole (ISO 12098) system, and vice versa. 

These adapters are supplied with a cable conforming to ISO 4141, with external sheath made of Polyurethane (TPU) and available only with small size 20mm turn diameter.

  • Standards: Conforms to ISO 12098, ISO 1185, ISO 3731 and ISO 4141 recommendations and standards
  • External sheath of Polyurethane (TPU) maintains elasticity even at low temperatures. The adapter is available with aluminum body

Access specifications, certifications, check availability and order parts below

Catalog #Voltage Rating MaxCable MaterialCable DiameterCable CoresHousingStockSamplesCompare
0052123524Polyurethane9.8 mm5x1+2x1.5 mmq (x2)AluminumCheckOrder
0055570024HYTREL10.5 mm6x1+1x2.5 mmq (x2)AluminumCheckOrder
0055577024Polyurethane10.5 mm6x1+1x1.5 mmq (x2)PlasticCheckOrder
0055577324Polyurethane10.5 mm6x1+1x1.5 mmq (x2)PlasticCheckOrder
0055577624Polyurethane10.5 mm6x1+1x1.5 mmq (x2)PlasticCheckOrder
00521230
Obsolete: 2020 -01-17
24Polyurethane9.8 mm5x1+2x1.5 mmq (x2)Aluminum
00555775
Obsolete: 2020 -01-17
24Polyurethane10.5 mm6x1+1x1.5 mmq (x2)Plastic
00555777
Obsolete: 2020 -01-17
24Polyurethane10.5 mm6x1+1x1.5 mmq (x2)Aluminum
To request product environmental information, please complete the Product Environmental Information Request Form.

  • Showing 2 items