Plastic-Body Intermittent-Duty SPST Series - 14 V Max 200 A Solenoid Relays

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Our Plastic-Body Intermittent-Duty SPST Series Solenoid Relays are ideal for starting small engines in lawn tractors, golf carts, sweepers, and more.

Commonly referred to as remote-acting switches, the starter solenoid models available in this Cole Hersee solenoid series feature single-pole, single-throw (SPST) circuitry with normally open (NO) contacts and a nylon body that is lightweight, durable, and resistant to corrosion.

These intermittent-duty solenoid relays are available with either an F-style or L-style bracket.

Features and Benefits

  • Intermittent-duty solenoid with a 200 A continuous current rating
  • 300 A intermittent current rating at 5 seconds ON, 5 minutes OFF, and a maximum ON time of 20 seconds
  • 12 V insulated coil with a coil impedance of 3.8 ohms
  • Single-pole, single-throw (SPST) circuitry with normally open (NO) contacts
  • IP6X-rated, lightweight nylon body is durable, resists corrosion, and protects against dust infiltration
  • 5/16"-24 copper stud power terminals and #10-32 zinc-plated steel stud coil terminals
  • Available with an F-style or L-style bracket

Applications

  • Lawn Tractors
  • Golf Carts
  • Sweepers
  • Small Engines

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (Continuous) in AmpsCircuitryContact MaterialNormal PositionHousingStockSamplesCompare
24612-03200SPSTCopperNormally OpenPlasticCheckOrder
24612-03-BX200SPSTCopperNormally OpenPlasticCheckOrder
24612-13200SPSTCopperNormally OpenPlasticCheckOrder
24612-13-BX200SPSTCopperNormally OpenPlasticCheckOrder
24712-GS7
Obsolete: 2018 -01-11
200SPSTCopperPlasticCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.