background-waves

24612-13-BX

Product Status| Activei

24612-13-BX

SOL 12V INTMT #8 | Series: Plastic Body Intermittent Duty SPST
info

Our Plastic-Body Intermittent-Duty SPST Series Solenoid Relays are ideal for starting small engines in lawn tractors, golf carts, sweepers, and more.

Commonly referred to as remote-acting switches, the starter solenoid models available in this Cole Hersee solenoid series feature single-pole, single-throw (SPST) circuitry with normally open (NO) contacts and a nylon body that is lightweight, durable, and resistant to corrosion.

This individually boxed intermittent-duty solenoid relay model (24612-13-BX) features an F-style bracket with slots of 9/32" x 13/32" (7.1 x 10.3 mm) on 2-1/4" (57.15 mm) center.

PropertyValue
Current Rating (Continuous) in Amps
200
Circuitry
SPST
Contacts
Copper
Normal Position
Normally Open
Housing
Plastic
Coil Type
Solenoid
Intermittent Time
5 sec On - 5 sec Off
  • Intermittent-duty solenoid with a 200 A continuous current rating
  • 300 A intermittent current rating at 5 seconds ON, 5 minutes OFF, and a maximum ON time of 20 seconds
  • 12 V insulated coil with a coil impedance of 3.8 ohms
  • F-style bracket with slots of 9/32" x 13/32" (7.1 x 10.3 mm) on 2-1/4" (57.15 mm) center
  • Individually boxed

24612-13-BX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
24612-13-BXSOL 12V INTMT #8

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.