24612-10-BX - Plastic-Body Continuous-Duty SPST Series

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Ideal for starting small engines in vehicles like lawn tractors, golf carts, and sweepers, this Plastic-Body Continuous-Duty SPST Series Starter Solenoid Relay (24612-10-BX) features a 12V insulated coil and two 10-32 stud coil terminals.

The individually boxed Cole Hersee solenoid relay has a 100 A continuous current rating, silver contacts, and an F-style metal bracket.

Features and Benefits

  • Continuous current rating of 100 A and an inrush rating of 400 A @ 5 seconds ON, 5 minutes OFF, maximum of 20 seconds ON
  • 12 V coil rating and 14 V maximum operating voltage
  • Coil impedance of 18.6 ohms
  • Silver contacts
  • Insulated coil with two 10-32 stud terminals
  • F-style metal bracket
  • Individually boxed

Applications

  • Small Engines
  • Lawn Tractors
  • Golf Carts
  • Sweepers
Property (Mouseover for details) Value
Current Rating (Continuous) in Amps 100
Circuitry SPST
Normal Position Normally Open
Contact Material Silver
Housing Plastic
To request product environmental information, please complete the Product Environmental Information Request Form.