background-waves

Series: Plastic Body Continuous Duty SPST

12-48 V 100-225 A Solenoid Relays
Product Status| Activei
info

Our Plastic-Body Continuous-Duty SPST Series Solenoid Relays are available for a wide range of applications, including starting small engines in lawn tractors, golf carts, sweepers, and more and for use in heavy-duty vehicles, hydraulic systems, and machinery.

Commonly referred to as remote-acting switches, the solenoid switch models available in this Cole Hersee solenoid series feature single-pole, single-throw (SPST) circuitry with normally open contacts and a glass-reinforced-nylon body that is lightweight, durable, and resistant to corrosion.

The available 100 A continuous-duty starter solenoid models feature silver contact surfaces and can be found in configurations with stud coil terminals or blade coil terminals with insulated 12 V coils or 24 V coils. They come with either an L-style or F-style metal bracket.

The heavy-duty, continuous-duty solenoid relays with a 225 A make/break current rating come with either copper or silver contacts and are available with 12 V, 24 V, or 48 V insulated coils with stud contacts. All available heavy-duty solenoid relay models feature an L-style metal bracket.

  • Available in a wide variety of configurations with options for copper or silver contacts, 12 V, 24 V, or 48 V coils, and blade or stud coil terminals
  • SPST circuitry with normally open contacts
  • Lightweight, glass-reinforced-nylon body is durable and resists corrosion
  • 5/16"-24 main contact studs with hex nuts and lock washers included

Plastic Body Continuous Duty SPST Parts

FiltersFilters

Plastic Body Continuous Duty SPST Applications

Highlights Section

  • Small Engines
  • Heavy-Duty Equipment & Machinery

Series: Plastic Body Continuous Duty SPST Resources