Standard Solid State Relay Series - 31 V Max 85 A Solid State DC Solenoid Relay Switch

5.1.2
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Suitable for high inrush demand circuits, the Standard Solid State Relay Series 31 V Max 85 A Solid State DC Solenoid Relay Switch offers extended protection against adverse environments thanks to its fully encapsulated construction, and it has no moving parts to wear out. The fully electronic switching mechanism means there are no electrical arcs, delivering a safe, reliable design.

Features and Benefits

  • Solid state relay (SSR) handles 31 V maximum and is designed for 12 to 24 V DC systems
  • Continuous current rating of 85 A
  • Aluminum-bodied, fully encapsulated construction for protection in harsh commercial vehicle environments
  • Requires a very low control current
  • On/off control voltage must be identical to the system voltage
  • Protected from transient voltage spikes or surges
  • Studs permit high-current connection

Applications

  • High-Side Switching
  • Low-Side Switching

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (Continuous) in AmpsVoltage Rating MaxIngress ProtectionOutput TerminalsContact MaterialHousingOvercurrent protectionStockSamplesCompare
487858524IP67Two Copper 5/16-18 StudsCopperPlated SteelBulkCheckOrder
48785-BX8524IP67Two Copper 5/16-18 StudCopperPlated SteelBulkCheckOrder

  • Showing 1 items
To request product environmental information, please complete the Product Environmental Information Request Form.