48785 - Standard Solid State Relay Series

5.1.2
Roll Over to Zoom
       
       
 
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Suitable for high inrush demand circuits, the Standard Solid State Relay Series 31 V Max 85 A Solid State DC Solenoid Relay Switch (48785) offers extended protection against adverse environments thanks to its fully encapsulated construction, and it has no moving parts to wear out. The fully electronic switching mechanism means there are no electrical arcs, delivering a safe, reliable design.

Designed for 12 to 24 V DC systems, this aluminum-bodied solid state relay (SSR) requires a very low control current and is suitable for both high-side switching and low-side switching applications.

Property (Mouseover for details) Value
Current Rating (Continuous) in Amps 85
Voltage Rating (Max) 24
Ingress Protection IP67
Output Terminals Two Copper 5/16-18 Studs
Contact Material Copper
Housing Plated Steel
Overcurrent protection Bulk
To request product environmental information, please complete the Product Environmental Information Request Form.