RC-700112-NN-BX - ISO Power Relays Series

Roll Over to Zoom
       
 
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The ISO Power Relays Series offers a variety of automotive plug-in relays featuring a 12 V isolated coil. Adhering to the ISO Maxi Relay form factor, these power relays plug into existing boxes along with fuses or other components (sold separately), helping you tailor your vehicle's power distribution box for the capability you need, such as lighting, starting, horn, heating and cooling, or fan control.

This model (RC-700112-NN-BX) is a Form C relay with single-pole, double-throw (SPDT) circuitry and features no suppression.

Features and Benefits

  • Form C (SPDT) relay with normally open terminal 87 and normally closed terminal 87A
  • No suppression
  • Individually boxed
Property (Mouseover for details) Value
Form C
Mounting Method Snap-in
Suppression None

pdficon RA-700112-NN 2D Print

RA-700112-NN 2D Print

pdficon 2D Print Guide

2D Print Guide

pdficon Relays and Solenoids Selection Guide

Relays and Solenoids Selection Guide

pdficon ISO Power Relays Datasheet

ISO Power Relays Datasheet

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
RC-700112-NN-BX RELAY 70A FORM_C 12V BRACKET #3 RoHS No PbFree No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.