Bi-Stable Latching Relays


  • SD

  • 9-32 V 600 A High-Current Bistable Latching Relay with Auxiliary Contacts

  • Current Rating (Inrush) in Amps: 1000, 3000

  • Voltage Rating Max: 32

  • Ingress Protection: IP66, IP69K

  • 08097360

  • 16-32V 250A Electronic Bi-Stable Double-Pole Remote Battery Disconnect Switch

  • Current Rating (Continuous) in Amps: 250

  • Current Rating (Inrush) in Amps: 2500

  • Voltage Rating Max: 12, 24