08097160 Series - SPST Bi-Stable Current Isolating Remote Control Electrical Battery Disconnect Switch

8097160
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 08097160 Series SPST Bi-Stable Current Isolating Remote Control Electrical Battery Disconnect Switch is protected against dust and water jets to IP65 standards, making it suitable for commercial applications, such as heavy trucks, buses, marine vehicles, construction equipment, and more.

While traditional current isolating switches require a minimum current when they are turned on, models with "mechanical ON-OFF position," such as the 08097160 Series battery disconnect, absorb current only during the commuting phase or when switched from (OFF) to (ON) and vice versa. Generally referred to as "bi-stable with zero consumption," their switches turn to closed or open state of the electric circuit.

The 08097160 Series remote battery disconnect switch is available in various configurations with options for a 250A or 350A continuous current rating, 24V or 12V coil rating, and 4-way DIN or 7-way DIN connectors.

Features and Benefits

  • Continuous current rating of 250A or 350A and a maximum short circuit rating of 1500A at 30 seconds enable use in high-current applications
  • A variety of configurations are available with a maximum voltage rating of either 32V dc or 16V dc
  • Protected against dust and water jets to IP65 standards for use in commercial vehicle applications
  • Remote-controlled battery disconnect with options for 4-way DIN or 7-way DIN connectors
  • Single-pole, single-throw (SPST) circuitry
  • Coil voltage options include 12V dc and 24V dc

Applications

  • Heavy Trucks
  • Construction
  • Agriculture
  • Buses
  • Marine

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (Inrush) in AmpsVoltage Rating MaxIngress ProtectionRecommended TorqueStockSamplesCompare
08091761250024IP6520 NmCheckOrder
08097161250012IP6520 NmCheckOrder
08097262250024IP6520 NmCheckOrder
08097860250024IP6520 NmCheckOrder
08098100250024IP6520 NmCheckOrder
08098100-FCBCheck
08097160
Obsolete: 2019 -06-19
250012IP6520 Nm
08097200
Obsolete: 2020 -01-17
250024IP6520 Nm
08097260
Obsolete: 2022 -12-01
250024IP6520 Nm
08097261
Obsolete: 2019 -05-28
250024IP6520 Nm
To request product environmental information, please complete the Product Environmental Information Request Form.

  • Showing 1 items