46377-6-BP - AFB Series

Series: AFB
Obsolete: 2023 -10-30 Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
5.1.2
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

  • 12-gang
  • Accepts ATC and ATO fuses and circuit breakers. Fuse/breaker contacts are recessed for safety. 
  • Recessed area in the center of the block accepts a label. Ratings: 25A maximum per circuit at 12V to 24V DC. 
  • 150A maximum total for the block at 12V DC. 
  • For 24V applications, use only ATC or ATO fuses. Black thermoplastic block.
  • Blade terminals are 0.25" wide (6.4mm).
  • Stud terminal is 10-32 with hexnut, flat washer and lockwasher.
  • Four 0.218" diameter (5.5mm) mounting holes take #10 screws. Size 3.375"W x 0.812"H x 2.47"L (85.7 x 20.6 x 62.7mm). Mounting holes 1.06" (27.0mm) on centers, widthwise.


46377-6 shown. Appearance of other part numbers will vary.
Property (Mouseover for details) Value
Fuse Type ATO
Input Terminals Automotive Spade Terminal
Number of Cavities 6
Mounting Method Bolt Down
To request product environmental information, please complete the Product Environmental Information Request Form.