Accepts ATC and ATO fuses and circuit breakers. Fuse/breaker contacts are recessed for safety.
Recessed area in the center of the block accepts a label. Ratings: 25A maximum per circuit at 12V to 24V DC.
100A maximum total for the block at 12V DC.
For 24V applications, use only ATC or ATO fuses. Black thermoplastic block.
Blade terminals are 0.25" wide (6.4mm).
Stud terminal is 10-32 with hexnut, flat washer and lockwasher.
Four 0.218" diameter (5.5mm) mounting holes take #10 screws. Size 3.375"W x 0.812"H x 2.47"L (85.7 x 20.6 x 62.7mm). Mounting holes 1.06" (27.0mm) on centers, widthwise.
46377-6 shown. Appearance of other part numbers will vary.
Accepts standard two-blade ATO fuses or simple style circuit breakers 6V - 32V DC
Contacts are recessed for safety.
Standard 1/4"" snap-on quick connect automotive style terminals
Recessed area in the middle of the block accepts a label for ready identification of circuits