880089S - LX Series

Series: LX
Questions? Contact Littelfuse Support
Roll Over to Zoom
       
   
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Eliminate battery-box clutter and reduce overall system costs with the LX Series 60V 600A Water-Resistant ATO® & MIDI® Fuse Power Distribution Module (880089S). The 10-way fuse box protects both low-current and high-current circuits and provides a collection point for negative returns.

Featuring AssureLatch™ technology, the water-resistant fuse holder is sealed to IP59K standards to withstand road splash and high-pressure, high-temperature washing. The rugged fuse box is also ignition protected to SAE J1171 and ISO 8846, so it can be installed in a battery box or on vehicles carrying hazardous loads.

The LX Series fuse-only power distribution module provides the benefits of having a sealed cover but allows water to escape if the cover is mistakenly unsecured. Plus, it keeps permanent cable connections and fuse connections clean and protected in harsh environments.

Features and Benefits

  • 600A maximum continuous current with dual 4/0 feed cables
  • Unfused input feeds the fuse circuits
To request product environmental information, please complete the Product Environmental Information Request Form.