background-waves

Series: LX

60V Water-Resistant ATO® & MIDI® Fuse Power Distribution Module
Product Status| Activei
info

Eliminate battery-box clutter and reduce overall system costs with the LX Series 60V Water-Resistant ATO® & MIDI® Fuse Power Distribution Module. The 10-way fuse box protects both low-current and high-current circuits and provides a collection point for negative returns.

Featuring AssureLatch™ technology, the water-resistant fuse holder is sealed to IP59K standards to withstand road splash and high-pressure, high-temperature washing. The rugged fuse box is also ignition protected to SAE J1171 and ISO 8846, so it can be installed in a battery box or on vehicles carrying hazardous loads.

The LX Series fuse-only power distribution module provides the benefits of having a sealed cover, but allows water to escape if the cover is mistakenly unsecured. Plus, it keeps permanent cable connections and fuse connections clean and protected in harsh environments.

  • Multi-fuse holder protects up to 4 high-amperage and 6 low-amperage circuits (30-200A MIDI® fuses and 1-40A ATO® fuses)
  • Compact 6.5" x 5" x 2" 10-way fuse box eliminates battery-box clutter, saves space, and reduces overall system costs
  • AssureLatch™ technology seals unit to an IP59K rating, protecting fuses against road splash and high-pressure, high-temperature wash fluid
  • Model 880094 provides one fused input feeding the unit and other fuses, while model 880089 has an unfused input feeding the fuse circuits
  • Ignition protected to SAE J1171 and ISO 8846 for installation in a battery box or on vehicles carrying hazardous loads
  • Provides a collection point for negative returns
  • Tethered cover prevents loss during servicing
  • Storage is provided for an included ATO® fuse puller, spare fuses (sold separately), and attachment screws (not included)

LX Parts

FiltersFilters

LX Applications

A firetruck drives out on a call
Fire Trucks

Electronic devices needed by fire trucks include dc motor controls for pumps and ladders, solenoids for emergency lights, and ESD protection to

A yellow city bus drives along a street
Municipal Buses

Municipal buses remain the workhorses of public transportation. Electronic devices made by Littelfuse ensure commuter, shuttle, and transit buses

A giant orange dump truck and an orange excavator sit parked in the pit of surface mine
Mining Trucks

Surface and underground mines cannot produce unless excavators, bulldozers, tractor scrapers, and dump trucks operate consistently, efficiently,

A semi-truck with a black tractor and white trailer
Tractor-Trailers

When tractor-trailers and tanker trucks work, so does the economy. Littelfuse keeps the literal wheels of commerce turning by making overcurrent

Three yellow school buses in a row
School Buses

Littelfuse produces electronic components that help electric school buses and buses with internal combustion engines operate efficiently and

Parked yellow ambulances with green detailing
Ambulances

We produce components for each electrical system aboard a modern ambulance. Our products include electrostatic discharge suppressors and arc flash

Highlights Section

  • Upfitters & Aftermarket Circuit Additions
  • Mining
  • Material Handling
  • Construction Equipment
  • Emergency Vehicles

Series: LX Resources

LX Related Products

Alternates