CON-1/240/40 - HCC Series

Series: HCC
Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

1 & 2 pole contactors are typically used in residential applications. These contactors utilize one wire to control electrical current direction. Our engineers and quality specialists provide services that meet or exceed customer requirements—all products undergo in-house testing and validation. We carry extensive inventory to meet delivery schedules.
Property (Mouseover for details) Value
Full Load Current Inductive 40
Full Load Current Resistive 50A @ 600VAC
Nominal Coil Voltage 208/240
Pull In Voltage (V) 177
Locked Rotor Current 160A @ 600VAC
Mounting Method Chassis Mount
Contactor Form per Circuit 1 pole NO with shunt
Input Voltage Maximum (V) 264
Termination Type Coil: 0.25 quick connect lug terminal; Power: #10-32 screw terminal
Must Release Voltage 40
Switching Voltage Maximum (V) 240
Operating Temperature -40° to 65°C
To request product environmental information, please complete the Product Environmental Information Request Form.