background-waves

Series: HCC

Contactor
Product Status| Activei
info
The HCC Series Definite Purpose Contactors consists of 1 pole, 2 pole, 3 pole, and 4 pole contactors from 20 amperes through 40 amperes (1P, 2P, and 4P) and 20 amperes through 60 amperes (3P). Acting as an on/off switch controlled by thermostats, contactors are designed with consistent silver thickness for increased product life, making them ideal for the demands of a broad range of applications. The 1 and 2 pole models are typically used in residential applications, while the 3 pole contactors are typically used in commercial applications. Meets NEMA standards and complies with the A2L refrigerant requirement of UL Category Control Number (CCN) LZGH2/8 for Annex JJ of UL 60335-2-40.
  • Double E magnet assembly
  • Movable contacts with heavy duty silver alloy
  • One piece terminal design meets NEMA standard
  • Termination options include combo screw, screw with pressure plate, or lug
  • Universal mounting configuration
  • Optional auxiliary switches available
  • For optimal performance with reduced power use
  • To help extend the life of the product
  • Allowing spacing without insulated terminals
  • To meet a broad range of system needs
  • Helps streamline installation
  • Designed for use with 3 pole contactors

HCC Parts

FiltersFilters

HCC Applications

grey air conditioning units
Heat Pumps

Keeping heat pumps operating at peak efficiency ensures the comfort of building occupants and saves money. Consult this block diagram to identify

Highlights Section

  • HVAC/R
  • Food & Beverage
  • Lighting
  • Welding
  • Water/Wastewater

Series: HCC Resources